Performance Monitoring Workplace
Performance Monitoring Workplace is a comprehensive visualization and analysis workplace for maintenance information related to the configured assets or systems.
Performance Monitoring Workplace module provides a 360° view of the Asset/ System which will help in monitoring the overall aspects of asset/ system health based on various derived and predicted parameters. Performance Monitoring Workplace provides actionable insights for typical maintenance users such as maintenance engineers/managers, reliability engineers and subject matter experts. Performance Monitoring Workplace application uses the Dashboard Manager component of Genix platform to build the visualization layer over the APM Foundation application. This will also help you to assess the equipment criticality based on the status IOW parameters. You can also track, create and manage recommendation generated based on the overall templating process
To access Predictive Maintenance Workplace, go to Genix Platform > Digital App Center > My Apps > APM Model Configuration and Deployment > Monitor and Optimize > Performance Monitoring Workplace.
Key Features
Performance Monitoring Workplace application displays the following Enterprise wide integrated performance monitoring capabilities:
-
Performance monitoring
-
Health monitoring
-
Condition monitoring
-
Predictive maintenance
-
Asset integrity management