Overview
System Anomaly Detection is a Genix application which helps to detect and monitor anomalies and perform real time and historical analysis to identify the cause and effect of the anomaly. It offers alarm management and possible remediation measures before the actual trip or a hazardous event.
System Anomaly Detection application is intended for automatic detection of impending failures of systems by utilizing the artificial intelligence/machine learning based algorithms. It raises alerts and indicates the response time to avoid any trips and failures.
The System Anomaly Detection application offers the following two main capabilities:
-
System Configuration: To define a system, configure a system and define the scoring of the system.
-
Anomaly Detection: To identify anomaly and perform various analysis and identify the cause/effect of the anomaly.
To access the System Anomaly Detection application, go to Genix Platform > Digital App Center > System Anomaly Detection. The System Anomaly Detection home page is displayed.
System Anomaly Detection Home Page