DataOps Express

Genix DataOps Express is an advanced software package that builds upon the capabilities of Genix DataOps Express, providing an even more comprehensive solution for cloud-based data management and processing. This package includes all the core features of Genix DataOps Express, along with additional core features and optional components, making it an ideal choice for organizations seeking to leverage the cloud for their data needs. Genix DataOps Express goes beyond Genix DataOps Express by offering secure communication for source data to applications in a centralized cloud or data center infrastructure. This feature ensures that data transmission remains protected and confidential, meeting the highest security standards. Genix DataOps Express is the ideal choice for organizations looking to harness the power of the cloud for data management and processing, with an extensive set of features and options to meet diverse needs while prioritizing data security.

Key Functionalities

  • C2D Message queue with data retention upto 60 days per device​

  • Highly Scalable Ingestion Gateway.​

  • Cost optimized data exchange with compression supported.​

  • Support for both pub-sub based communication (C2D) as well as synchronous request via Commanding (Direct Methods)​

  • Support for Device API to enable modules to interact with Info Model, TDR and IAM components

  • Seamless delivery of events to the targeted device/edge modules​

  • Delivery of Device and Module patches in the form of config models using auto subscription capability

  • Device request validation against Info Model services

  • Device and Module Identity Creation within IAM.​

  • Support for Device Provisioning and Device Reconsideration

  • Secure mTLS based authentication on the cloud entry point

  • Single point of communication (via IoT Hub) for all data ingestion needs

  • Secure & Scalable access to the API Services via APIM to the trusted network

Core Features

  • File Manager: Genix DataOps Express introduces the File Manager, a powerful tool for organizing and accessing files in the cloud. It enhances data management capabilities, particularly in a cloud-centric environment.
  • DPP (Data Processing Pipeline) + Router: This combination of DPP and Router enables complex data routing and processing in the cloud, optimizing data workflows and ensuring data reaches its destination efficiently.
  • Re-Ingestion: The Re-Ingestion feature allows for the reprocessing of data streams, improving data quality by supporting data cleansing and enrichment.
  • Data Storage & Access: Genix DataOps Express offers scalable storage solutions and efficient data retrieval methods, ensuring data is readily available for analysis and decision-making.

Optional Features

  • Device Configuration System (DCS): Centralized hub for efficient data management, ensuring heightened security and operational efficiency. DCS acts as a pivotal element, overseeing various data-related operations within the system.
  • File Upload Processor: Simplify data ingestion with the File Upload Processor, which streamlines the uploading of files into your system, ensuring a smooth data intake process.

Genix DataOps Express inherits the common mandatory options, including:

  • Cloud Runtime: Ensuring efficient application execution in a cloud environment.
  • IAM (Identity and Access Management): Robust identity and access control mechanisms.
  • Audit Logging: Tracking system activities for security and compliance.
  • IM (Information Management): Effective information management capabilities.
  • TDR (Type Definition Registry): Centralized storage for data type definitions, ensuring consistency and accuracy in diverse applications.